(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Outer Screw Tees - With Top Nut

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Outer Screw Tees - With Top Nut

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Gunmetal outer screw tee with top nut.
· Material: Brass
· Applicable fluids: Water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M149GBN-13

 
Part Number
M149GBN-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.35

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 G (Threaded) Connection Thread Type M2 G (Threaded)
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Types of Screw 3 (When Different Dia. or Different Type Screw) G (Tapped) Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(13A) Interior Resin Lining No
Dimensions 13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)