(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Outer Threaded Cross

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Outer Threaded Cross

[Product Specifications]Connection type: Thread to Thread, Same diameter, Same type, Connection shape: Cloth, Material: Bronze, Fluid used: Water

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M149KMN-13

 
Part Number
M149KMN-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.61

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 G (Threaded) Applicable Fluid Water
Type Fitting Interior Resin Lining No Dimensions 13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)