(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Cross

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Cross

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Gunmetal cross.
· Material: Brass
· Applicable fluids: Water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M149XMN-13
M149XMN-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Dimensions

SGD 28.15

1 Piece(s) 8 Day(s) or more [1/2B(15A)] 1/2B(13A)13

SGD 37.44

1 Piece(s) 8 Day(s) or more 3/4B(20A)20

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)