(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Street Elbow

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Street Elbow

Miyako's water supply piping fittings for general water supply to industrial use, gunmetal street elbow.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M148MGN-13
M148MGN-20
M148MGN-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Dimensions

SGD 10.76

1 Piece(s) 4 Day(s) or more [1/2B(15A)] 1/2B(13A)13

SGD 19.46

1 Piece(s) 8 Day(s) or more 3/4B(20A)20

SGD 27.01

1 Piece(s) 8 Day(s) or more 1B(25A)25

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)