(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Forged Extension Socket

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Forged Extension Socket

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Forged extension socket.
· Material: Brass
· Applicable fluids: Water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M137TK-13X10
M137TK-13X15
M137TK-13X20
M137TK-13X22.5
M137TK-13X30
M137TK-13X45
M137TK-13X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL

SGD 4.39

1 Piece(s) 4 Day(s) or more 10

SGD 4.49

1 Piece(s) 4 Day(s) or more 15

SGD 4.79

1 Piece(s) 4 Day(s) or more 20

SGD 5.22

1 Piece(s) 8 Day(s) or more 22.5

SGD 5.58

1 Piece(s) 10 Day(s) or more 30

SGD 11.75

1 Piece(s) 8 Day(s) or more 45

SGD 12.65

1 Piece(s) 8 Day(s) or more 50

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 PJ Connection Thread Type M2 Rp
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)