(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Extension Socket - M137K

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Extension Socket - M137K

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Extension socket M137K.
· Material: Brass
· Applicable fluids: Water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M137K-13X10
M137K-13X15
M137K-13X25
M137K-13X30
M137K-13X35
M137K-13X40
M137K-13X45
M137K-13X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL

SGD 4.21

1 Piece(s) 4 Day(s) or more 10

SGD 4.21

1 Piece(s) 4 Day(s) or more 15

SGD 4.79

1 Piece(s) 4 Day(s) or more 25

SGD 5.38

1 Piece(s) 4 Day(s) or more 30

SGD 7.88

1 Piece(s) 8 Day(s) or more 35

SGD 7.88

1 Piece(s) 8 Day(s) or more 40

SGD 10.88

1 Piece(s) 8 Day(s) or more 45

SGD 11.64

1 Piece(s) 8 Day(s) or more 50

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 PJ Connection Thread Type M2 Rp
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)