(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Pipes, Solar Elbow Male

Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Pipes, Solar Elbow Male

Miyako Resin Pipe Fittings, Supplementary Materials for Pipes, Fittings, and Plumbing, Solar Elbow Male for Polyethylene Pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MB152LC
MB152LCH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (d)
(φ)

SGD 19.55

1 Piece(s) 11 Day(s) or more 14.5

SGD 19.55

1 Piece(s) 11 Day(s) or more 16.5

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Applicable Tube Material Copper Connection Thread Type R
Thread Nominal 1/2B

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)