(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Piping - Male Solar Joint

Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Piping - Male Solar Joint

Solar joint male for polyethylene pipes made by Miyako, which is available for general water supply to industrial use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MB152C
MB152CH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (d)
(φ)

SGD 12.56

1 Piece(s) 8 Day(s) or more 14.5

SGD 12.56

1 Piece(s) 8 Day(s) or more 16.5

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Applicable Tube Material Copper Connection Thread Type R
Thread Nominal 1/2B

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)