(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube BC Union

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube BC Union

By using it at key points in piping, it can easily update and maintain piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M153ZB-15.88
M153ZB-22.22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread

SGD 37.93

1 Piece(s) 8 Day(s) or more 151/215.881/2B(15A)

SGD 49.64

1 Piece(s) 8 Day(s) or more 203/422.223/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)