(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Water Faucet Socket with Copper Tube Shoulder Seat (Unit Type)

Part Number

Configured Part Number is shown.

M150CPU-1/2X15.88

 
Part Number
M150CPU-1/2X15.88
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.64

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 15
Nominal B 1 1/2 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 15.88
Connection Thread Type Rp Nominal of Thread 1/2B(15A)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)