(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Water Faucet Elbow

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Water Faucet Elbow

Miyako Copper pipe/steel pipe fittings Copper pipe fittings Copper pipe fittings for hot water supply Copper pipe faucet elbow

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M148C-1/2X15.88
M148C-1/2X22.22
M148C-1X28.58
M148C-3/4X22.22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread

SGD 6.33

1 Piece(s) 4 Day(s) or more 151/215.881/2B(15A)

SGD 8.99

1 Piece(s) 8 Day(s) or more 203/422.221/2B(15A)

SGD 30.77

1 Piece(s) 8 Day(s) or more 25128.581B(25A)

SGD 11.77

1 Piece(s) 8 Day(s) or more 203/422.223/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Elbow
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type Rp

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)