(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2-position, 3-port direct-acting solenoid valve WV131 series

Part Number

Configured Part Number is shown.

 
Part Number
WV131S222GV-I-1S-8P
WV131S222GV-I-1S-C2-11W
WV131S222JV-I-1S-8P
WV131S222JV-I-1S-C2-11W
WV131S222LV-I-1S-8P
WV131S222LV-I-1S-C2-11W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrifice Dia.
(Ø)
Voltage Coil Type

SGD 51.41

1 Piece(s) 4 Day(s) or more 1.5AC100VI-1S-8P

SGD 51.41

1 Piece(s) 4 Day(s) or more 1.5DC24VI-1S-C2-11W

SGD 51.41

1 Piece(s) 4 Day(s) or more 2AC100VI-1S-8P

SGD 51.41

1 Piece(s) 4 Day(s) or more 2DC24VI-1S-C2-11W

SGD 51.41

1 Piece(s) 4 Day(s) or more 2.5AC100VI-1S-8P

SGD 51.41

1 Piece(s) 4 Day(s) or more 2.5DC24VI-1S-C2-11W

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water Operating Environment Standard
Switching Type Normally Close Connection Type Rc Port Size (Pipe Connection Bore Dia.) 1/4
Driving Type Linear Motion Type Number of Solenoids Single Solenoid Applicable Standards UL/CE
Material of Body Brass Seal Material FKM (Fluorine Rubber)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)