(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

GT4V Type Miniature Valve for Copper Tube COMPRESSION

GT4V Type Miniature Valve for Copper Tube COMPRESSION

·This is a B type fitting for copper pipes that can be used at high pressure. ·Usable fluids are water, air and oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GT4V-6X1/4
GT4V-6X1/8
GT4V-8X1/4
GT4V-10X3/8
GT4V-12X3/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal Height H
(mm)
Handle diameter
(Ø)

SGD 32.73

1 Piece(s) 5 Day(s) or more 61/4B3825

SGD 32.73

1 Piece(s) 5 Day(s) or more 61/8B3825

SGD 35.82

1 Piece(s) 5 Day(s) or more 81/4B5232

SGD 38.60

1 Piece(s) 5 Day(s) or more 103/8B5232

SGD 48.31

1 Piece(s) 5 Day(s) or more 123/8B5432

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Nominal Pressure 3MPa Supply Side, Connection Type Metal pipe joint Handle Shape Round-shaped handle
Body Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)