(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

for Stainless Steel, SUS316 VHH NEEDLE STOP VALVE, Half Type

for Stainless Steel, SUS316 VHH NEEDLE STOP VALVE, Half Type

Precision designed to withstand high pressures, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses the ideal double ferrule method, and so there is no torsion.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VHH-02-2
VHH-03-2
VHH-03-3
VHH-04-3
VHH-04-4
VHH-025-2
VHH-6-2
VHH-8-2
VHH-10-2
VHH-10-3
VHH-10.5-2
VHH-10.5-3
VHH-12-3
VHH-12-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size) SCHEDULE Specifications Application tube Calling

SGD 206.28

1 Piece(s) 5 Day(s) or more 6.351/4BInch Size (INCHES)1/4-

SGD 226.21

1 Piece(s) 5 Day(s) or more 9.531/4BInch Size (INCHES)3/8-

SGD 226.21

1 Piece(s) 5 Day(s) or more 9.533/8BInch Size (INCHES)3/8-

SGD 240.27

1 Piece(s) 5 Day(s) or more 12.73/8BInch Size (INCHES)1/2-

SGD 240.27

1 Piece(s) 5 Day(s) or more 12.71/2BInch Size (INCHES)1/2-

SGD 220.35

1 Piece(s) 5 Day(s) or more 7.941/4BInch Size (INCHES)5/16-

SGD 206.28

1 Piece(s) 5 Day(s) or more 61/4BMillimeter Size (METRIC)--

SGD 220.35

1 Piece(s) 5 Day(s) or more 81/4BMillimeter Size (METRIC)--

SGD 226.21

1 Piece(s) 5 Day(s) or more 101/4BMillimeter Size (METRIC)--

SGD 226.21

1 Piece(s) 5 Day(s) or more 103/8BMillimeter Size (METRIC)--

SGD 229.73

1 Piece(s) 5 Day(s) or more 10.51/4BGas pipe size (SCHEDULE)-1/8

SGD 229.73

1 Piece(s) 5 Day(s) or more 10.53/8BGas pipe size (SCHEDULE)-1/8

SGD 240.27

1 Piece(s) 5 Day(s) or more 123/8BMillimeter Size (METRIC)--

SGD 240.27

1 Piece(s) 5 Day(s) or more 121/2BMillimeter Size (METRIC)--

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS316 Applicable Fluid Water / Air / Oil / Gas
Nominal Pressure 10MPa Supply Side, Connection Type Metal pipe joint Control Side, Connection Type PT (Male Threaded)
Handle Shape Round-shaped handle Body Lining No Height H(mm) 73
Handle diameter(Ø) 58

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)