(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Carbon Steel, Union Elbow (Female), EA

Carbon Steel, Union Elbow (Female), EA

The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EA-8X1/4
EA-10X1/4
EA-12X1/4
EA-12X3/8
EA-15X1/2
EA-15X3/8
EA-16X1/2
EA-18X1/2
EA-20X3/4
EA-22X3/4
EA-25X1
EA-25X3/4
EA-28X1
EA-30X11/4
EA-32X11/4
EA-35X11/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

SGD 15.29

1 Piece(s) 5 Day(s) or more 881/4B(8A)

SGD 15.42

1 Piece(s) 5 Day(s) or more 10101/4B(8A)

SGD 15.59

1 Piece(s) 5 Day(s) or more 12121/4B(8A)

SGD 18.80

1 Piece(s) 5 Day(s) or more 12123/8B(10A)

SGD 26.32

1 Piece(s) 5 Day(s) or more 15151/2B(15A)

SGD 21.40

1 Piece(s) 5 Day(s) or more 15153/8B(10A)

SGD 28.36

1 Piece(s) 5 Day(s) or more 16161/2B(15A)

SGD 28.93

1 Piece(s) 5 Day(s) or more 18181/2B(15A)

SGD 33.97

1 Piece(s) 5 Day(s) or more 20203/4B(20A)

SGD 35.13

1 Piece(s) 5 Day(s) or more 22223/4B(20A)

SGD 42.89

1 Piece(s) 5 Day(s) or more 25251B(25A)

SGD 35.37

1 Piece(s) 5 Day(s) or more 25253/4B(20A)

SGD 44.87

1 Piece(s) 5 Day(s) or more 28281B(25A)

SGD 49.37

1 Piece(s) 5 Day(s) or more 30301 1/4B(32A)

SGD 51.67

1 Piece(s) 5 Day(s) or more 32321 1/4B(32A)

SGD 55.11

1 Piece(s) 5 Day(s) or more 35351 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Fitting Material S20C Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Steam / Oil / Powder Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 21 Surface Treatment No
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Size Specifications Millimeter Size

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)