(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS316 N Nut for Stainless Steel

SUS316 N Nut for Stainless Steel

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
N-005
N-01
N-02
N-03
N-04
N-05
N-06
N-07
N-08
N-025
N-3
N-4
N-6
N-8
N-10
N-10.5
N-12
N-13.8
N-14
N-15
N-16
N-17.3
N-18
N-20
N-21.7
N-22
N-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Max. Operating Pressure
(MPa)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size) SCHEDULE Specifications Application tube Calling

-

1 Piece(s) 13 Day(s) or more 1.610Inch Size (INCHES)1/16-

SGD 12.35

1 Piece(s) 5 Day(s) or more 3.1839Inch Size (INCHES)1/8-

SGD 11.53

1 Piece(s) 4 Day(s) or more 6.3539Inch Size (INCHES)1/4-

SGD 12.89

1 Piece(s) 5 Day(s) or more 9.5326Inch Size (INCHES)3/8-

SGD 17.02

1 Piece(s) 5 Day(s) or more 12.729Inch Size (INCHES)1/2-

SGD 24.81

1 Piece(s) 5 Day(s) or more 15.8723Inch Size (INCHES)5/8-

SGD 33.47

1 Piece(s) 5 Day(s) or more 19.0526Inch Size (INCHES)3/4-

SGD 41.52

1 Piece(s) 5 Day(s) or more 22.2322Inch Size (INCHES)7/8-

SGD 46.52

1 Piece(s) 5 Day(s) or more 25.424Inch Size (INCHES)1-

SGD 11.99

1 Piece(s) 5 Day(s) or more 7.9431Inch Size (INCHES)5/16-

SGD 12.35

1 Piece(s) 5 Day(s) or more 341Millimeter Size (METRIC)--

SGD 11.99

1 Piece(s) 5 Day(s) or more 431Millimeter Size (METRIC)--

SGD 14.02

1 Piece(s) 12 Day(s) 641Millimeter Size (METRIC)--

SGD 14.50

1 Piece(s) 12 Day(s) 831Millimeter Size (METRIC)--

SGD 12.89

1 Piece(s) 5 Day(s) or more 1025Millimeter Size (METRIC)--

SGD 13.36

1 Piece(s) 5 Day(s) or more 10.512Gas pipe size (SCHEDULE)-1/8

SGD 17.02

1 Piece(s) 5 Day(s) or more 1231Millimeter Size (METRIC)--

SGD 24.81

1 Piece(s) 5 Day(s) or more 13.830Gas pipe size (SCHEDULE)-1/4

SGD 24.81

1 Piece(s) 5 Day(s) or more 1426Millimeter Size (METRIC)--

SGD 24.81

1 Piece(s) 5 Day(s) or more 1525Millimeter Size (METRIC)--

SGD 24.81

1 Piece(s) 5 Day(s) or more 1623Millimeter Size (METRIC)--

SGD 33.47

1 Piece(s) 5 Day(s) or more 17.324Gas pipe size (SCHEDULE)-3/8

SGD 33.47

1 Piece(s) 5 Day(s) or more 1827Millimeter Size (METRIC)--

SGD 38.06

1 Piece(s) 5 Day(s) or more 2025Millimeter Size (METRIC)--

SGD 41.52

1 Piece(s) 5 Day(s) or more 21.724Gas pipe size (SCHEDULE)-1/2

SGD 41.52

1 Piece(s) 5 Day(s) or more 2222Millimeter Size (METRIC)--

SGD 46.52

1 Piece(s) 5 Day(s) or more 2525Millimeter Size (METRIC)--

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Nut Material SUS316
Applicable Fluid Water / Air / Gas / Oil Material of Applicable Pipe Stainless Steel Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)