(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

for Stainless Steel, SUS316, MBT, Dual Opening Tee (Male)

for Stainless Steel, SUS316, MBT, Dual Opening Tee (Male)

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MBT-01-1
MBT-02-1
MBT-02-2
MBT-03-2
MBT-03-3
MBT-04-3
MBT-04-4
MBT-025-1
MBT-025-2
MBT-3-1
MBT-4-1
MBT-6-1
MBT-6-2
MBT-8-1
MBT-8-2
MBT-10-2
MBT-10-3
MBT-12-3
MBT-12-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread Max. Operating Pressure
(MPa)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size)

SGD 56.01

1 Piece(s) 5 Day(s) or more 3.18[1/8B] 1/8B(6A)39Inch Size (INCHES)1/8

SGD 48.48

1 Piece(s) 5 Day(s) or more 6.35[1/8B] 1/8B(6A)39Inch Size (INCHES)1/4

SGD 52.27

1 Piece(s) 5 Day(s) or more 6.35[1/4B] 1/4B(8A)39Inch Size (INCHES)1/4

SGD 62.82

1 Piece(s) 5 Day(s) or more 9.53[1/4B] 1/4B(8A)26Inch Size (INCHES)3/8

SGD 62.82

1 Piece(s) 5 Day(s) or more 9.53[3/8B] 3/8B(10A)26Inch Size (INCHES)3/8

SGD 81.80

1 Piece(s) 5 Day(s) or more 12.7[3/8B] 3/8B(10A)29Inch Size (INCHES)1/2

SGD 84.39

1 Piece(s) 5 Day(s) or more 12.7[1/2B] 1/2B(15A)29Inch Size (INCHES)1/2

SGD 58.94

1 Piece(s) 5 Day(s) or more 7.94[1/8B] 1/8B(6A)31Inch Size (INCHES)5/16

SGD 58.94

1 Piece(s) 5 Day(s) or more 7.94[1/4B] 1/4B(8A)31Inch Size (INCHES)5/16

SGD 56.01

1 Piece(s) 5 Day(s) or more 3[1/8B] 1/8B(6A)41Millimeter Size (METRIC)-

SGD 53.33

1 Piece(s) 5 Day(s) or more 4[1/8B] 1/8B(6A)31Millimeter Size (METRIC)-

SGD 48.48

1 Piece(s) 5 Day(s) or more 6[1/8B] 1/8B(6A)41Millimeter Size (METRIC)-

SGD 52.27

1 Piece(s) 5 Day(s) or more 6[1/4B] 1/4B(8A)41Millimeter Size (METRIC)-

SGD 58.94

1 Piece(s) 6 Day(s) or more 8[1/8B] 1/8B(6A)31Millimeter Size (METRIC)-

SGD 58.94

1 Piece(s) 5 Day(s) or more 8[1/4B] 1/4B(8A)31Millimeter Size (METRIC)-

SGD 62.82

1 Piece(s) 5 Day(s) or more 10[1/4B] 1/4B(8A)25Millimeter Size (METRIC)-

SGD 62.82

1 Piece(s) 5 Day(s) or more 10[3/8B] 3/8B(10A)25Millimeter Size (METRIC)-

SGD 81.80

1 Piece(s) 5 Day(s) or more 12[3/8B] 3/8B(10A)31Millimeter Size (METRIC)-

SGD 84.39

1 Piece(s) 5 Day(s) or more 12[1/2B] 1/2B(15A)31Millimeter Size (METRIC)-

Loading...

  1. 1

Basic Information

Type Fitting Material SUS316 Applicable Fluid Water / Air / Gas / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Branch tee male Material of Applicable Pipe Stainless Steel
Connection Thread Type PT Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)