(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

for Stainless Steel, SUS304, Dual Opening Tee (Female), STP

for Stainless Steel, SUS304, Dual Opening Tee (Female), STP

It is a special mating construction type in which the cutting edge of the sleeve is firmly inserted into the pipe, completely seals the high-pressure fluid, and has a structure that is resistant to impact pressure and vibration.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
STP-6B
STP-8B
STP-10B
STP-12C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread

SGD 49.55

1 Piece(s) 5 Day(s) or more 6[1/4B] 1/4B(8A)

SGD 56.01

1 Piece(s) 5 Day(s) or more 8[1/4B] 1/4B(8A)

SGD 66.21

1 Piece(s) 5 Day(s) or more 10[1/4B] 1/4B(8A)

SGD 83.80

1 Piece(s) 5 Day(s) or more 12[3/8B] 3/8B(10A)

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Branch tee female Material of Applicable Pipe Stainless Steel
Connection Thread Type PT Max. Operating Pressure(MPa) 21 Surface Treatment No
Size Specifications Millimeter Size

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)