(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

for Stainless Steel, SUS304, Union Tee, ST

for Stainless Steel, SUS304, Union Tee, ST

Adopts a strong structure against shock and vibration with completely sealing high pressure fluid via the Ermeto type in which the cutting edge of a sleeve is firmly bit to a pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ST-6
ST-8
ST-10
ST-12
ST-15
ST-18
ST-20
ST-25
ST-28
STG-1
STG-1/2
STG-1/4
STG-1/8
STG-3/4
STG-3/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Size Specifications Inch Size Specifications Applicable Tube Outer Diameter (Inch)

SGD 42.45

1 Piece(s) 5 Day(s) or more 6Millimeter Size-

SGD 48.72

1 Piece(s) 5 Day(s) or more 8Millimeter Size-

SGD 56.13

1 Piece(s) 5 Day(s) or more 10Millimeter Size-

SGD 72.32

1 Piece(s) 5 Day(s) or more 12Millimeter Size-

SGD 104.64

1 Piece(s) 5 Day(s) or more 15Millimeter Size-

SGD 155.55

1 Piece(s) 5 Day(s) or more 18Millimeter Size-

SGD 183.68

1 Piece(s) 5 Day(s) or more 20Millimeter Size-

SGD 260.20

1 Piece(s) 5 Day(s) or more 25Millimeter Size-

SGD 287.15

1 Piece(s) 5 Day(s) or more 28Millimeter Size-

SGD 468.84

1 Piece(s) 5 Day(s) or more 34Inch Size1

SGD 202.51

1 Piece(s) 5 Day(s) or more 21.7Inch Size1/2

SGD 92.25

1 Piece(s) 5 Day(s) or more 13.8Inch Size1/4

SGD 57.68

1 Piece(s) 5 Day(s) or more 10.5Inch Size1/8

SGD 287.15

1 Piece(s) 5 Day(s) or more 27.2Inch Size3/4

SGD 149.32

1 Piece(s) 5 Day(s) or more 17.3Inch Size3/8

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union cheese Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 21 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)