(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

for Stainless Steel, SUS304, Service Tees (Male) STR

for Stainless Steel, SUS304, Service Tees (Male) STR

Adopts a strong structure against shock and vibration with completely sealing Ermento type high pressure fluid by the in which the cutting edge of a sleeve firmly bites into pipes

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
STR-6B
STR-8B
STR-10B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)

SGD 49.55

1 Piece(s) 5 Day(s) or more 6

SGD 56.01

1 Piece(s) 5 Day(s) or more 8

SGD 61.87

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Service Tees Male Material of Applicable Pipe Stainless Steel
Connection Thread Type PT Nominal of Thread 1/4B(8A) Max. Operating Pressure(MPa) 21
Surface Treatment No Size Specifications Millimeter Size

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)