(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fixed Rubber Wheels for Heavy Load (HB-k Type) - FCD Ductile Fitting

Fixed Rubber Wheels for Heavy Load (HB-k Type) - FCD Ductile Fitting

An item with general-purpose rubber wheel and ductile hardware generally used for heavy loads.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HB-K100X50
HB-K100X65
HB-K130X50
HB-K130X65
HB-K150X50
HB-K150X65
HB-K150X75
HB-K150X100
HB-K180X50
HB-K180X65
HB-K180X75
HB-K200X50
HB-K200X65
HB-K200X75
HB-K200X90
HB-K230X65
HB-K230X90
HB-K250X65
HB-K250X75
HB-K250X90
HB-K300X65
HB-K300X75
HB-K300X90
HB-K300X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)

SGD 65.42

1 Piece(s) 8 Day(s) or more 140140.01~220.00147.285851137610050

SGD 78.32

1 Piece(s) 8 Day(s) or more 140140.01~220.00191.390401189110065

SGD 75.78

1 Piece(s) 8 Day(s) or more 178140.01~220.00196.21281281557513050

SGD 109.56

1 Piece(s) 8 Day(s) or more 178220.01~320.00245.3105401339313065

SGD 104.13

1 Piece(s) 8 Day(s) or more 210220.01~320.00220.81501501837515050

SGD 128.47

1 Piece(s) 8 Day(s) or more 210220.01~320.00264.9120451539315065

SGD 149.49

1 Piece(s) 8 Day(s) or more 210320.01~485.00338.51357316610615075

SGD 242.47

1 Piece(s) 8 Day(s) or more 225485.01~750.00510.114045177145150100

SGD 128.67

1 Piece(s) 8 Day(s) or more 230220.01~320.00264.91601602058218050

SGD 170.27

1 Piece(s) 8 Day(s) or more 235220.01~320.00318.81404518010018065

SGD 186.39

1 Piece(s) 8 Day(s) or more 235320.01~485.00343.41605020311718075

SGD 134.63

1 Piece(s) 8 Day(s) or more 255220.01~320.00294.31651652088520050

SGD 168.65

1 Piece(s) 8 Day(s) or more 255320.01~485.00377.7163451959520065

SGD 188.90

1 Piece(s) 8 Day(s) or more 255320.01~485.00441.51607019210620075

SGD 247.55

1 Piece(s) 8 Day(s) or more 255485.01~750.00524.81628519512020090

SGD 227.18

1 Piece(s) 8 Day(s) or more 305320.01~485.00436.51605019610323065

SGD 282.07

1 Piece(s) 8 Day(s) or more 305485.01~750.00603.31806521712823090

SGD 229.86

1 Piece(s) 8 Day(s) or more 315320.01~485.00470.91605019610325065

SGD 285.63

1 Piece(s) 8 Day(s) or more 315485.01~750.00559.21605019611625075

SGD 327.13

1 Piece(s) 8 Day(s) or more 315485.01~750.00657.31806521712825090

SGD 301.42

1 Piece(s) 8 Day(s) or more 375485.01~750.00568.91736321010730065

SGD 324.21

1 Piece(s) 8 Day(s) or more 375485.01~750.00671.91736321010730075

SGD 374.75

1 Piece(s) 8 Day(s) or more 375750.01~789.71806321512530090

SGD 434.48

1 Piece(s) 8 Day(s) or more 375750.01~882.918390220155300100

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Natural Rubber
Wheel Characteristics Abrasion Resistance Fitting Material FCD-S ductile Mounting Hole Type Round hole
Load Category Heavy Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)