(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NK-9500 Fire and Disaster Management Agency Notice Article 31 (for fire extinguishing piping) Flexible Hose

Part Number

Configured Part Number is shown.

 
Part Number
NK9500/10K-SS400-32A-1000
NK9500/10K-SS400-32A-1100
NK9500/10K-SS400-32A-1200
NK9500/10K-SS400-32A-1300
NK9500/10K-SS400-32A-1400
NK9500/10K-SS400-32A-1500
NK9500/10K-SS400-32A-1600
NK9500/10K-SS400-32A-1700
NK9500/10K-SS400-32A-1800
NK9500/10K-SS400-32A-1900
NK9500/10K-SS400-32A-2000
NK9500/10K-SS400-32A-300
NK9500/10K-SS400-32A-400
NK9500/10K-SS400-32A-500
NK9500/10K-SS400-32A-600
NK9500/10K-SS400-32A-700
NK9500/10K-SS400-32A-800
NK9500/10K-SS400-32A-900
NK9500/10K-SS400-40A-1000
NK9500/10K-SS400-40A-1100
NK9500/10K-SS400-40A-1200
NK9500/10K-SS400-40A-1300
NK9500/10K-SS400-40A-1400
NK9500/10K-SS400-40A-1500
NK9500/10K-SS400-40A-1600
NK9500/10K-SS400-40A-1700
NK9500/10K-SS400-40A-1800
NK9500/10K-SS400-40A-1900
NK9500/10K-SS400-40A-2000
NK9500/10K-SS400-40A-300
NK9500/10K-SS400-40A-400
NK9500/10K-SS400-40A-500
NK9500/10K-SS400-40A-600
NK9500/10K-SS400-40A-700
NK9500/10K-SS400-40A-800
NK9500/10K-SS400-40A-900
NK9500/10K-SS400-50A-1000
NK9500/10K-SS400-50A-1100
NK9500/10K-SS400-50A-1200
NK9500/10K-SS400-50A-1300
NK9500/10K-SS400-50A-1400
NK9500/10K-SS400-50A-1500
NK9500/10K-SS400-50A-1600
NK9500/10K-SS400-50A-1700
NK9500/10K-SS400-50A-1800
NK9500/10K-SS400-50A-1900
NK9500/10K-SS400-50A-2000
NK9500/10K-SS400-50A-300
NK9500/10K-SS400-50A-400
NK9500/10K-SS400-50A-500
NK9500/10K-SS400-50A-600
NK9500/10K-SS400-50A-700
NK9500/10K-SS400-50A-800
NK9500/10K-SS400-50A-900
NK9500/10K-SS400-65A-1000
NK9500/10K-SS400-65A-1100
NK9500/10K-SS400-65A-1200
NK9500/10K-SS400-65A-1300
NK9500/10K-SS400-65A-1400
NK9500/10K-SS400-65A-1500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTube Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Outside Diameter of with Blade
(Ø)
Length
(mm)
Blade Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter)

SGD 382.97

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11000Single-ply54.432A

SGD 391.35

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11100Single-ply54.432A

SGD 399.74

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11200Single-ply54.432A

SGD 408.11

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11300Single-ply54.432A

SGD 416.50

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11400Single-ply54.432A

SGD 424.88

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11500Single-ply54.432A

SGD 433.27

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11600Single-ply54.432A

SGD 441.65

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11700Single-ply54.432A

SGD 450.04

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11800Single-ply54.432A

SGD 458.42

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11900Single-ply54.432A

SGD 466.80

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.12000Single-ply54.432A

SGD 324.28

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.1300Single-ply54.432A

SGD 332.66

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.1400Single-ply54.432A

SGD 341.05

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.1500Single-ply54.432A

SGD 349.43

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.1600Single-ply54.432A

SGD 357.82

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.1700Single-ply54.432A

SGD 366.20

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.1800Single-ply54.432A

SGD 374.58

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.1900Single-ply54.432A

SGD 474.90

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61000Single-ply60.940A

SGD 486.64

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61100Single-ply60.940A

SGD 498.38

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61200Single-ply60.940A

SGD 510.12

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61300Single-ply60.940A

SGD 521.85

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61400Single-ply60.940A

SGD 533.59

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61500Single-ply60.940A

SGD 545.33

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61600Single-ply60.940A

SGD 557.07

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61700Single-ply60.940A

SGD 568.81

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61800Single-ply60.940A

SGD 580.55

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.61900Single-ply60.940A

SGD 592.27

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.62000Single-ply60.940A

SGD 392.74

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.6300Single-ply60.940A

SGD 404.48

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.6400Single-ply60.940A

SGD 416.22

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.6500Single-ply60.940A

SGD 427.96

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.6600Single-ply60.940A

SGD 439.70

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.6700Single-ply60.940A

SGD 451.43

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.6800Single-ply60.940A

SGD 463.17

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L461.412562.6900Single-ply60.940A

SGD 718.12

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11000Single-ply70.450A

SGD 760.87

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11100Single-ply70.450A

SGD 803.63

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11200Single-ply70.450A

SGD 846.38

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11300Single-ply70.450A

SGD 889.14

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11400Single-ply70.450A

SGD 931.91

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11500Single-ply70.450A

SGD 974.66

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11600Single-ply70.450A

SGD 1,017.42

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11700Single-ply70.450A

SGD 1,060.17

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11800Single-ply70.450A

SGD 1,102.93

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.11900Single-ply70.450A

SGD 1,145.69

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.12000Single-ply70.450A

SGD 418.81

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.1300Single-ply70.450A

SGD 461.57

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.1400Single-ply70.450A

SGD 504.34

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.1500Single-ply70.450A

SGD 547.09

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.1600Single-ply70.450A

SGD 589.85

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.1700Single-ply70.450A

SGD 632.60

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.1800Single-ply70.450A

SGD 675.36

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L541.413572.1900Single-ply70.450A

SGD 1,038.20

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L671.415087.61000Single-ply85.965A

SGD 1,096.88

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L671.415087.61100Single-ply85.965A

SGD 1,155.58

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L671.415087.61200Single-ply85.965A

SGD 1,214.26

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L671.415087.61300Single-ply85.965A

SGD 1,272.95

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L671.415087.61400Single-ply85.965A

SGD 1,331.63

1 Piece(s) 17 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L671.415087.61500Single-ply85.965A

Loading...

Basic Information

Applicable Fluid Water / Chemicals/ Drug Connecting Part Type Flange Braid Presence
Connecting Part Material SS400 Operating Temperature Range(°C) -10::40 Flange Type JIS Flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)