(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

NK-6500/7700 Outer Cylinder Expansion Joint

NK-6500/7700 Outer Cylinder Expansion Joint

The bellows is covered by an inner cylinder and outer cylinder, preventing buckling even with substantial expansion/contraction. NK-7500 is a single-bellows type, while NK-7000 is a double-bellows type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK7500/5K-SS400-50A-560
NK7500/5K-SS400-65A-450
NK7500/5K-SS400-80A-600
NK7500/5K-SS400-100A-560
NK7500/5K-SS400-125A-500
NK7500/5K-SS400-150A-500
NK7500/5K-SS400-200A-520
NK7500/5K-SS400-250A-520
NK7500/5K-SS400-300A-520
NK7700/5K-SS400-50A-1370
NK7700/5K-SS400-65A-1070
NK7700/5K-SS400-80A-1330
NK7700/5K-SS400-100A-1320
NK7700/5K-SS400-125A-1380
NK7700/5K-SS400-150A-1380
NK7700/5K-SS400-200A-1380
NK7700/5K-SS400-250A-1380
NK7700/5K-SS400-300A-1380
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Bellows Pitch
(mm)
Plate Thickness
(t)

SGD 1,030.69

1 Piece(s) 14 Day(s) or more 1050ASingle Bellow100.6

SGD 649.24

1 Piece(s) 14 Day(s) or more 1065ASingle Bellow150.6

SGD 1,311.54

1 Piece(s) 14 Day(s) or more 1080ASingle Bellow150.8

SGD 955.24

1 Piece(s) 14 Day(s) or more 10100ASingle Bellow201.0

SGD 1,198.37

1 Piece(s) 19 Day(s) or more 10125ASingle Bellow301.2

SGD 1,387.00

1 Piece(s) 19 Day(s) or more 10150ASingle Bellow301.2

SGD 1,718.16

1 Piece(s) 19 Day(s) or more 10200ASingle Bellow301.2

SGD 2,409.81

1 Piece(s) 19 Day(s) or more 10250ASingle Bellow301.2

SGD 2,808.04

1 Piece(s) 19 Day(s) or more 10300ASingle Bellow301.2

SGD 2,229.56

1 Piece(s) 14 Day(s) or more 1050ADouble Bellows100.6

SGD 1,401.68

1 Piece(s) 14 Day(s) or more 1065ADouble Bellows150.6

SGD 1,793.61

1 Piece(s) 14 Day(s) or more 1080ADouble Bellows150.8

SGD 2,120.58

1 Piece(s) 14 Day(s) or more 10100ADouble Bellows201.0

SGD 2,669.71

1 Piece(s) 19 Day(s) or more 10125ADouble Bellows301.2

SGD 3,126.63

1 Piece(s) 19 Day(s) or more 10150ADouble Bellows301.2

SGD 3,895.83

1 Piece(s) 19 Day(s) or more 10200ADouble Bellows301.2

SGD 5,490.83

1 Piece(s) 19 Day(s) or more 10250ADouble Bellows301.2

SGD 6,431.90

1 Piece(s) 19 Day(s) or more 10300ADouble Bellows301.2

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Gas / Oil / Air Connecting Part Type Flange
Welded Section (Inner Cylinder, Bellow) Material SUS304 Connecting Part Material SS400 Maximum Operating Pressure(MPa) 0.5
Flange Type JIS Flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)