(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

NK-7000/7100 Pressure Resistant Ring-Type Expansion Joint

NK-7000/7100 Pressure Resistant Ring-Type Expansion Joint

A presure-resistant ring is installed in the bellows indentation fot high-presure piping. NK-7000 is a single-bellows type, while NK-7100 is a double-bellows type.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK7000/10K-SS400-50A-300
NK7000/10K-SS400-50A-350
NK7000/10K-SS400-50A-400
NK7000/10K-SS400-50A-450
NK7000/10K-SS400-50A-500
NK7000/10K-SS400-65A-300
NK7000/10K-SS400-65A-350
NK7000/10K-SS400-65A-400
NK7000/10K-SS400-65A-450
NK7000/10K-SS400-65A-500
NK7000/10K-SS400-80A-300
NK7000/10K-SS400-80A-350
NK7000/10K-SS400-80A-400
NK7000/10K-SS400-80A-450
NK7000/10K-SS400-80A-500
NK7000/10K-SS400-100A-300
NK7000/10K-SS400-100A-350
NK7000/10K-SS400-100A-400
NK7000/10K-SS400-100A-450
NK7000/10K-SS400-125A-350
NK7000/10K-SS400-125A-400
NK7000/10K-SS400-125A-450
NK7000/10K-SS400-150A-350
NK7000/10K-SS400-150A-400
NK7000/10K-SS400-150A-450
NK7000/10K-SS400-200A-350
NK7000/10K-SS400-200A-400
NK7000/10K-SS400-200A-450
NK7000/10K-SS400-250A-400
NK7000/10K-SS400-250A-450
NK7000/10K-SS400-250A-500
NK7000/10K-SS400-250A-550
NK7000/10K-SS400-300A-400
NK7000/10K-SS400-300A-450
NK7000/10K-SS400-300A-500
NK7000/10K-SS400-300A-550
NK7100/10K-SS400-80A-1000
NK7100/10K-SS400-80A-1050
NK7100/10K-SS400-80A-1100
NK7100/10K-SS400-80A-1150
NK7100/10K-SS400-80A-1200
NK7100/10K-SS400-80A-1250
NK7100/10K-SS400-100A-1000
NK7100/10K-SS400-100A-1050
NK7100/10K-SS400-100A-1100
NK7100/10K-SS400-100A-1150
NK7100/10K-SS400-100A-1200
NK7100/10K-SS400-100A-1250
NK7100/10K-SS400-125A-1000
NK7100/10K-SS400-125A-1060
NK7100/10K-SS400-125A-1120
NK7100/10K-SS400-125A-1180
NK7100/10K-SS400-125A-1240
NK7100/10K-SS400-150A-1000
NK7100/10K-SS400-150A-1060
NK7100/10K-SS400-150A-1120
NK7100/10K-SS400-150A-1180
NK7100/10K-SS400-150A-1240
NK7100/10K-SS400-200A-1000
NK7100/10K-SS400-200A-1060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Length
(mm)
Bellows Pitch
(mm)
Plate Thickness
(t)

SGD 1,012.97

1 Piece(s) 16 Day(s) or more 1050A300Single Bellow170.6

SGD 1,161.78

1 Piece(s) 16 Day(s) or more 1050A350Single Bellow170.6

SGD 1,310.59

1 Piece(s) 16 Day(s) or more 1050A400Single Bellow170.6

SGD 1,459.41

1 Piece(s) 16 Day(s) or more 1050A450Single Bellow170.6

SGD 1,608.21

1 Piece(s) 16 Day(s) or more 1050A500Single Bellow170.6

SGD 1,183.00

1 Piece(s) 16 Day(s) or more 1065A300Single Bellow170.6

SGD 1,336.00

1 Piece(s) 16 Day(s) or more 1065A350Single Bellow170.6

SGD 1,489.01

1 Piece(s) 16 Day(s) or more 1065A400Single Bellow170.6

SGD 1,642.01

1 Piece(s) 16 Day(s) or more 1065A450Single Bellow170.6

SGD 1,795.02

1 Piece(s) 16 Day(s) or more 1065A500Single Bellow170.6

SGD 1,323.68

1 Piece(s) 16 Day(s) or more 1080A300Single Bellow170.8

SGD 1,491.36

1 Piece(s) 16 Day(s) or more 1080A350Single Bellow170.8

SGD 1,659.03

1 Piece(s) 16 Day(s) or more 1080A400Single Bellow170.8

SGD 1,826.71

1 Piece(s) 16 Day(s) or more 1080A450Single Bellow170.8

SGD 1,994.38

1 Piece(s) 16 Day(s) or more 1080A500Single Bellow170.8

SGD 1,585.79

1 Piece(s) 16 Day(s) or more 10100A300Single Bellow201.0

SGD 1,657.06

1 Piece(s) 16 Day(s) or more 10100A350Single Bellow201.0

SGD 1,728.31

1 Piece(s) 16 Day(s) or more 10100A400Single Bellow201.0

SGD 1,799.57

1 Piece(s) 16 Day(s) or more 10100A450Single Bellow201.0

SGD 1,980.21

1 Piece(s) 16 Day(s) or more 10125A350Single Bellow301.2

SGD 2,093.39

1 Piece(s) 16 Day(s) or more 10125A400Single Bellow301.2

SGD 2,206.56

1 Piece(s) 16 Day(s) or more 10125A450Single Bellow301.2

SGD 2,434.22

1 Piece(s) 16 Day(s) or more 10150A350Single Bellow301.2

SGD 2,559.97

1 Piece(s) 16 Day(s) or more 10150A400Single Bellow301.2

SGD 2,685.72

1 Piece(s) 16 Day(s) or more 10150A450Single Bellow301.2

SGD 3,250.16

1 Piece(s) 16 Day(s) or more 10200A350Single Bellow301.2

SGD 3,468.14

1 Piece(s) 16 Day(s) or more 10200A400Single Bellow301.2

SGD 3,686.12

1 Piece(s) 16 Day(s) or more 10200A450Single Bellow301.2

SGD 4,097.92

1 Piece(s) 16 Day(s) or more 10250A400Single Bellow401.5

SGD 4,393.45

1 Piece(s) 16 Day(s) or more 10250A450Single Bellow401.5

SGD 4,688.97

1 Piece(s) 16 Day(s) or more 10250A500Single Bellow401.5

SGD 4,984.50

1 Piece(s) 16 Day(s) or more 10250A550Single Bellow401.5

SGD 4,906.26

1 Piece(s) 16 Day(s) or more 10300A400Single Bellow401.5

SGD 5,329.64

1 Piece(s) 16 Day(s) or more 10300A450Single Bellow401.5

SGD 5,753.02

1 Piece(s) 16 Day(s) or more 10300A500Single Bellow401.5

SGD 6,176.39

1 Piece(s) 16 Day(s) or more 10300A550Single Bellow401.5

SGD 4,788.69

1 Piece(s) 19 Day(s) or more 1080A1000Double Bellows170.8

SGD 5,010.86

1 Piece(s) 19 Day(s) or more 1080A1050Double Bellows170.8

SGD 5,233.03

1 Piece(s) 19 Day(s) or more 1080A1100Double Bellows170.8

SGD 5,455.20

1 Piece(s) 19 Day(s) or more 1080A1150Double Bellows170.8

SGD 5,677.37

1 Piece(s) 19 Day(s) or more 1080A1200Double Bellows170.8

SGD 5,899.54

1 Piece(s) 19 Day(s) or more 1080A1250Double Bellows170.8

SGD 4,912.35

1 Piece(s) 19 Day(s) or more 10100A1000Double Bellows201.0

SGD 5,467.78

1 Piece(s) 19 Day(s) or more 10100A1050Double Bellows201.0

SGD 6,023.20

1 Piece(s) 19 Day(s) or more 10100A1100Double Bellows201.0

SGD 6,578.62

1 Piece(s) 19 Day(s) or more 10100A1150Double Bellows201.0

SGD 7,134.04

1 Piece(s) 19 Day(s) or more 10100A1200Double Bellows201.0

SGD 7,689.47

1 Piece(s) 19 Day(s) or more 10100A1250Double Bellows201.0

SGD 5,463.58

1 Piece(s) 19 Day(s) or more 10125A1000Double Bellows301.2

SGD 5,893.25

1 Piece(s) 19 Day(s) or more 10125A1060Double Bellows301.2

SGD 6,322.91

1 Piece(s) 19 Day(s) or more 10125A1120Double Bellows301.2

SGD 6,752.58

1 Piece(s) 19 Day(s) or more 10125A1180Double Bellows301.2

SGD 7,182.25

1 Piece(s) 19 Day(s) or more 10125A1240Double Bellows301.2

SGD 6,568.14

1 Piece(s) 19 Day(s) or more 10150A1000Double Bellows301.2

SGD 7,050.20

1 Piece(s) 19 Day(s) or more 10150A1060Double Bellows301.2

SGD 7,532.27

1 Piece(s) 19 Day(s) or more 10150A1120Double Bellows301.2

SGD 8,014.34

1 Piece(s) 19 Day(s) or more 10150A1180Double Bellows301.2

SGD 8,496.39

1 Piece(s) 19 Day(s) or more 10150A1240Double Bellows301.2

SGD 10,552.50

1 Piece(s) 19 Day(s) or more 10200A1000Double Bellows301.2

SGD 11,407.64

1 Piece(s) 19 Day(s) or more 10200A1060Double Bellows301.2

Loading...

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Gas / Oil / Air Connecting Part Type Flange
Welded Section (Inner Cylinder, Bellow) Material SUS304 Connecting Part Material SS400 Maximum Operating Pressure(MPa) 1
Flange Type JIS Flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)