(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Pipe Fittings, Dual Nipples [N]

Stainless Steel Screw-In Pipe Fittings, Dual Nipples [N]

[Features]
・ As It is made of stainless steel, it has excellent corrosion resistance and beautiful external appearance, and is sanitary. No need to worry about rust bumps, no need for painting or plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUS304-N-1/2B
SUS304-N-1/4B
SUS304-N-1/8B
SUS304-N-1B
SUS304-N-2B
SUS304-N-3/4B
SUS304-N-3/8B
SUS304-N-3B
SUS304-N-4B
SUS304-N-11/2B
SUS304-N-11/4B
SUS304-N-21/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 4.06

1 Piece(s) 12 Day(s) or more 1/2B(15A)

SGD 3.75

1 Piece(s) 12 Day(s) or more 1/4B(8A)

SGD 3.75

1 Piece(s) 12 Day(s) or more 1/8B(6A)

SGD 6.44

1 Piece(s) 12 Day(s) or more 1B(25A)

SGD 10.54

1 Piece(s) 12 Day(s) or more 2B(50A)

SGD 4.71

1 Piece(s) 12 Day(s) or more 3/4B(20A)

SGD 3.75

1 Piece(s) 12 Day(s) or more 3/8B(10A)

SGD 23.44

1 Piece(s) 12 Day(s) or more 3B(80A)

SGD 47.37

1 Piece(s) 5 Day(s) or more 4B(100A)

SGD 6.75

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)

SGD 6.51

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)

SGD 19.14

1 Piece(s) 12 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Surface Treatment No Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)