(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-in Pipe Fitting, Cap "C"

Stainless Steel Screw-in Pipe Fitting, Cap "C"

[Features]
・ As It is made of stainless steel, it has excellent corrosion resistance and beautiful external appearance, and is sanitary. No need to worry about rust bumps, no need for painting or plating
・ Cast products are made of high strength stainless steel SCS13A, manufactured by lost wax precision casting, and subjected to heat treatment to pickling. As a result, the structure is fine and stable, and it has high strength and can be used with confidence. Also, the surface skin is fine and beautiful, and the dimensional accuracy is sufficient.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SCS13A-C-1/2B
SCS13A-C-1/4B
SCS13A-C-1/8B
SCS13A-C-1B
SCS13A-C-2B
SCS13A-C-3/4B
SCS13A-C-3/8B
SCS13A-C-11/2B
SCS13A-C-11/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 6.56

1 Piece(s) 5 Day(s) or more 1/2B(15A)

SGD 4.71

1 Piece(s) 6 Day(s) or more 1/4B(8A)

SGD 4.71

1 Piece(s) 6 Day(s) or more 1/8B(6A)

SGD 7.35

1 Piece(s) 4 Day(s) or more 1B(25A)

SGD 18.32

1 Piece(s) 6 Day(s) or more 2B(50A)

SGD 5.64

1 Piece(s) 6 Day(s) or more 3/4B(20A)

SGD 4.71

1 Piece(s) 6 Day(s) or more 3/8B(10A)

SGD 11.77

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)

SGD 10.71

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape Cap Connection Type Pitch (Terminal) Material SCS13A
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Surface Treatment No Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)