(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel, Screw-In Pipe Fitting, Reducing Elbow [ER]

Stainless Steel, Screw-In Pipe Fitting, Reducing Elbow [ER]

[Features]
・ As It is made of stainless steel, it has excellent corrosion resistance and beautiful external appearance, and is sanitary. No need to worry about rust bumps, no need for painting or plating
・ Cast products are made of high strength stainless steel SCS13A, manufactured by lost wax precision casting, and subjected to heat treatment to pickling. As a result, the structure is fine and stable, and it has high strength and can be used with confidence. Also, the surface skin is fine and beautiful, and the dimensional accuracy is sufficient.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SCS13A-ER-1/2B-1/4B
SCS13A-ER-1/2B-3/8B
SCS13A-ER-1/4B-1/8B
SCS13A-ER-1B-1/2B
SCS13A-ER-1B-3/4B
SCS13A-ER-2B-1B
SCS13A-ER-2B-11/2B
SCS13A-ER-2B-11/4B
SCS13A-ER-3/4B-1/2B
SCS13A-ER-3/4B-3/8B
SCS13A-ER-3/8B-1/4B
SCS13A-ER-11/2B-1B
SCS13A-ER-11/2B-11/4B
SCS13A-ER-11/4B-1B
SCS13A-ER-11/4B-3/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 8.76

1 Piece(s) 6 Day(s) or more 1/2B(15A)1/4B(8A)

SGD 8.17

1 Piece(s) 6 Day(s) or more 1/2B(15A)3/8B(10A)

SGD 7.35

1 Piece(s) 6 Day(s) or more 1/4B(8A)1/8B(6A)

SGD 17.58

1 Piece(s) 6 Day(s) or more 1B(25A)1/2B(15A)

SGD 17.58

1 Piece(s) 6 Day(s) or more 1B(25A)3/4B(20A)

SGD 48.70

1 Piece(s) 6 Day(s) or more 2B(50A)1B(25A)

SGD 48.70

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/2B(40A)

SGD 45.38

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/4B(32A)

SGD 12.68

1 Piece(s) 6 Day(s) or more 3/4B(20A)1/2B(15A)

SGD 12.68

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/8B(10A)

SGD 7.35

1 Piece(s) 6 Day(s) or more 3/8B(10A)1/4B(8A)

SGD 32.30

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1B(25A)

SGD 34.65

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

SGD 25.36

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1B(25A)

SGD 25.36

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material SCS13A
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Surface Treatment No Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)