(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tetra Nut SPHTETRA【1-1,000 Pieces Per Package】

Tetra Nut SPHTETRA

The nut body has a four-sided (TETRA) shape. When fastened in the bottom hold of the tetra-shaped work, it will achieve stability and high strength.

PDF

Part Number

Configured Part Number is shown.

Part Number
SPH-05PTETRA-3W
SPH-415TETRA-3W
SPH-425TETRA-3W
SPH-435TETRA-3W
SPH-525TETRA-3W
SPH-535TETRA-3W
SPH-625TETRA-3W
SPH-640TETRA-3W
SPH-840TETRA-3W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)

SGD 0.83

1 Piece(s) 4 Day(s) or more 105-0.8

SGD 0.72

1 Piece(s) 4 Day(s) or more 1040.5–1.50.7

SGD 0.75

1 Piece(s) 4 Day(s) or more 1041.5–2.50.7

SGD 0.76

1 Piece(s) 4 Day(s) or more 1042.5–3.50.7

SGD 560.49

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1051.5–2.50.8

SGD 0.84

1 Piece(s) 4 Day(s) or more 1052.5–3.50.8

SGD 1.20

1 Piece(s) 4 Day(s) or more 1060.5–2.51

SGD 1.24

1 Piece(s) 4 Day(s) or more 1062.5~4.01

SGD 1.71

1 Piece(s) 4 Day(s) or more 1082.5~4.01.25

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment Trivalent Chromate Screw Thread Types Metric coarse
Application / Functions Crimped Surface Treatment (Details) Trivalent White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)