(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TPX ,Tube Connector, Tapered Type, Variable Diameter Type【10 Pieces Per Package】

TPX ,Tube Connector, Tapered Type, Variable Diameter Type

A spiral-groove tube connector with excellent chemical resistance, heat resistance (170°C), and durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

3545

 
Part Number
3545
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 3.65

10 Pieces Per Package

1 Pack(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube <=> Tube Connection Shape Tapered type with different diameter Material PMP
Surface Treatment No Tube Inner Dia.(Ø) 4 / 3 / 5 Applicable Tube I.D. at the Smaller Dia. Section(Ø) 8 / 5 / 6 / 7
Nominal Small Qty.(piece) 10 Applicable Tube O.D.of Small Dia. Side Details(φ) 3~5

Please check the type/dimensions/specifications of the part 3545 in the TPX ,Tube Connector, Tapered Type, Variable Diameter Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)