(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

TPX Check Valve (non-return valve)【6 Pieces Per Package】

TPX Check Valve (non-return valve)

Non-return valve with excellent heat resistance (170°C). Prevents back flow when there is a pressure drop in the piping and when changing lines.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

9108

 
Part Number
9108
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 37.90

6 Pieces Per Package

1 Pack(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Main Body Shape Straight Material PMP
Input Side, Port Type P Volute Output Side, Port Type A Volute Nominal M
Applicable Tube I.D. 6~9φ

Please check the type/dimensions/specifications of the part 9108 in the TPX Check Valve (non-return valve) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)