(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dual Wheel Caster A50NB

Dual Wheel Caster A50NB

[Features]
· Adopts the vertical shaft to make screw-type installation simple.
· Tighten the hexagon on the back of the caster.
· Speed-up and cost-down for installation are possible.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A50N3B
A50N3SB
A50N4B
A50N4SB
A50N8B
A50N8SB
A50N10B
A50N10SB
A50N12B
A50N12BP1.25
A50N12SB
A50N12SBP1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

SGD 12.80

1 Piece(s) 8 Day(s) or more No StopperW3/8X Screw Thread 16

SGD 14.53

1 Piece(s) 8 Day(s) or more With Rotation StopperW3/8X Screw Thread 16

SGD 13.51

1 Piece(s) 8 Day(s) or more No StopperU1/2X Screw Thread 20

SGD 15.26

1 Piece(s) 8 Day(s) or more With Rotation StopperU1/2X Screw Thread 20

SGD 12.77

1 Piece(s) 8 Day(s) or more No StopperM8X1.25

SGD 14.51

1 Piece(s) 8 Day(s) or more With Rotation StopperM8X1.25

SGD 12.79

1 Piece(s) 8 Day(s) or more No StopperM10X1.5

SGD 14.52

1 Piece(s) 8 Day(s) or more With Rotation StopperM10X1.5

SGD 12.81

1 Piece(s) 8 Day(s) or more No StopperM12X1.75

SGD 13.47

1 Piece(s) 8 Day(s) or more No StopperM12

SGD 14.54

1 Piece(s) 8 Day(s) or more With Rotation StopperM12X1.75

SGD 15.20

1 Piece(s) 8 Day(s) or more With Rotation StopperM12

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 57.5 Load Range(daN) 35.01~80.00
Allowable Load (Effective Load)(daN) 78.4 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 50 Wheel Width W(mm) 49
Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)