(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
AE50 |
AE50F |
AE50S |
AE50SF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stopper (Detail) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 or Fp (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 or Fb (mm) | Plate Width F2 (mm) | Mounting Hole Pitch Circular Diameter (mm) | Mounting Section Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 15.06 | 1 Piece(s) | 11 Day(s) or more | No Stopper | Round Holes (3 Holes) | - | - | - | - | 54 | Triangular Plate | ||
SGD 15.18 | 1 Piece(s) | 11 Day(s) or more | No Stopper | Round hole | 46 | 35 | 60 | 50 | - | Square Plate | ||
SGD 16.76 | 1 Piece(s) | 11 Day(s) or more | With Rotation Stopper | Round Holes (3 Holes) | - | - | - | - | 54 | Triangular Plate | ||
SGD 16.91 | 1 Piece(s) | 21 Day(s) or more | With Rotation Stopper | Round hole | 46 | 35 | 60 | 50 | - | Square Plate |
Loading...
Caster Type | Plate Type Universal / Dual Wheels | Mounting Height H(mm) | 65 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Allowable Load (Effective Load)(daN) | 78.4 | Wheel Material | Elastomer | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
Fitting Material | Steel | Wheel Dia. D(Ø) | 50 | Wheel Width W(mm) | 49 |
Turning Radius C(mm) | 17 |
How can we improve?
How can we improve?