(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dual-Wheel Caster, TEA100KN

Dual-Wheel Caster, TEA100KN

Models with break and without break. Fixed wheels. Caster moving only in one direction without swiveling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TEA100KN12
TEA100KN12S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStopper (Detail)

SGD 47.05

1 Piece(s) 11 Day(s) or more No Stopper

SGD 50.48

1 Piece(s) 11 Day(s) or more With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 110 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Thread Diameter Nd M12X1.75 Wheel Dia. D(Ø) 100
Wheel Width W(mm) 64 Mounting Section Shape Screw fixture type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)