(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dual-Wheel Caster, N100KN

Dual-Wheel Caster, N100KN

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N100KN12
N100KN12S
N100KN16
N100KN16S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

SGD 83.63

1 Piece(s) 11 Day(s) or more No StopperM12X1.75

SGD 93.24

1 Piece(s) 11 Day(s) or more With Rotation StopperM12X1.75

SGD 83.57

1 Piece(s) 11 Day(s) or more No Stopper[M16] M16X2.0

SGD 92.94

1 Piece(s) 11 Day(s) or more With Rotation Stopper[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 113 Properties Caster with Bearings
Load Range(daN) 80.01~140.00 Allowable Load (Effective Load)(daN) 98 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Wheel Dia. D(Ø) 100
Wheel Width W(mm) 66 Mounting Section Shape Screw fixture type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)