(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Comma Suspension Fit Flexible Fitting x Nipple F-N

Comma Suspension Fit Flexible Fitting x Nipple F-N

A pipe-expanding type mechanical fitting that uses a dedicated pipe expander to prevent the pipe from coming out.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSF-F-N-20SUX3/4B
KSF-F-N-25SUX1B
KSF-F-N-30SUX11/4B
KSF-F-N-40SUX11/2B
KSF-F-N-50SUX2B
KSF-F-N-60SUX21/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Size
(Su)

SGD 117.20

1 Piece(s) 13 Day(s) or more 1920X3/4

SGD 150.70

1 Piece(s) 13 Day(s) or more 2425X1

SGD 213.48

1 Piece(s) 13 Day(s) or more 3030X1 1/4

SGD 265.81

1 Piece(s) 13 Day(s) or more 3840X1 1/2

SGD 371.50

1 Piece(s) 13 Day(s) or more 4450X2

SGD 497.09

1 Piece(s) 13 Day(s) or more 5560X2 1/2

Loading...

  1. 1

Basic Information

Type Flexible Hose Joint Hose Material SUS304 Applicable Fluid Water
Swaged Fittings L Type Fitting Swage Fitting R Type Nipple Max. Operating Pressure(MPa) 1
Braid Presence Connecting Part Material Stainless Steel Operating Temperature Range(°C) 0::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)