(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MR Joint II, Reducing, Socket, RS

MR Joint II, Reducing, Socket, RS

Compression pipe fitting. Cap nut is tightened to crimp sleeve on pipe, creating a seal and preventing pipe slippage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MRJ-RS-20X13SU
MRJ-RS-25X13SU
MRJ-RS-25X20SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable Pipe O.D.of the second end
(Ø)
Applicable Pipe Nominal diameter (Su) Applicable Pipe Nominal diameter of the second end (Su)

SGD 15.02

1 Piece(s) 10 Day(s) or more 22.2215.882013

SGD 24.47

1 Piece(s) 10 Day(s) or more 28.5815.882513

SGD 24.76

1 Piece(s) 10 Day(s) or more 28.5822.222520

Loading...

  1. 1

Basic Information

Type Fitting Material BC6 Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Different-diameter sockets Material of Applicable Pipe Copper / Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 0::100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)