(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

KOMA SUS FIT, Tees with Seat for Water Faucet, WTT

KOMA SUS FIT, Tees with Seat for Water Faucet, WTT

[Features]
• A pipe-expanding mechanical fitting that uses a dedicated pipe expander for reliable pull-out prevention.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KSF-WTT-13SUX1/2B

Part Number
KSF-WTT-13SUX1/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 41.94

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material SCS13 Applicable Fluid Water
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Washer Faced Cheese for Water Tap Material of Applicable Pipe Stainless Steel
Applicable Pipe O.D.(Ø) 15.88 Connection Thread Type Rp Nominal of Thread (B) 1/2
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) 0::80
Applicable Pipe Nominal diameter (Su) 13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)