(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KOMA SUS FIT, Elbow L

KOMA SUS FIT, Elbow L

A pipe-expanding mechanical fitting that uses a dedicated pipe expander for high load bearing capacity.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSF-L-13SU
KSF-L-20SU
KSF-L-25SU
KSF-L-30SU
KSF-L-40SU
KSF-L-50SU
KSF-L-60SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable Pipe Nominal diameter (Su)

SGD 19.24

1 Piece(s) 6 Day(s) or more 15.8813

SGD 21.18

1 Piece(s) 6 Day(s) or more 22.2220

SGD 29.74

1 Piece(s) 6 Day(s) or more 28.5825

SGD 45.84

1 Piece(s) 10 Day(s) or more 3430

SGD 56.50

1 Piece(s) 6 Day(s) or more 42.740

SGD 75.45

1 Piece(s) 6 Day(s) or more 48.650

SGD 107.78

1 Piece(s) 6 Day(s) or more 60.560

Loading...

  1. 1

Basic Information

Type Fitting Material SCS13 Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Elbow Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) 0::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)