(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

LA Coupling, P-LA Type, Reducing Female Adapter, RAQ

LA Coupling, P-LA Type, Reducing Female Adapter, RAQ

P-LA type with copper alloy lockring is used exclusively for polyethylene pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PLA-RAQ-1/2X3/8B-C
PLA-RAQ-1/2X3/8B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Working Temperature Range
(℃)

SGD 13.99

1 Piece(s) 13 Day(s) or more Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 13.61

1 Piece(s) 13 Day(s) or more White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Different-diameter female adapters Applicable Tube Material Poly Pipe
Applicable Pipe O.D.(φ) 21.7 Applicable Pipe O.D.of the second end(φ) 17.3 Connection Thread Type Rc
Nominal of Thread (B) 1/2 Maximum Operating Pressure(MPa) 0.75 Applicable Pipe Nominal diameter (B) 3/8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)