(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LA Coupling, P-LA, Male Adapter, AP

LA Coupling, P-LA, Male Adapter, AP

P-LA is provided with copper alloy lockring and used exclusively for polyethylene pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PLA-AP-1/2B-C
PLA-AP-1/2B-W
PLA-AP-1B-C
PLA-AP-1B-W
PLA-AP-2B-C
PLA-AP-2B-W
PLA-AP-3/4B-C
PLA-AP-3/4B-W
PLA-AP-3B-C
PLA-AP-3B-W
PLA-AP-11/2B-C
PLA-AP-11/2B-W
PLA-AP-11/4B-C
PLA-AP-11/4B-W
PLA-AP-21/2B-C
PLA-AP-21/2B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.
(φ)
Nominal of Thread (B) Surface Treatment Working Temperature Range
(℃)

SGD 13.87

1 Piece(s) 10 Day(s) or more Poly Pipe21.71/2Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 13.53

1 Piece(s) 10 Day(s) or more Poly Pipe21.71/2White Products (Zinc Plated)(The End-W)-10~60

SGD 21.90

1 Piece(s) 10 Day(s) or more Poly Pipe34.01Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 21.29

1 Piece(s) 10 Day(s) or more Poly Pipe34.01White Products (Zinc Plated)(The End-W)-10~60

SGD 46.19

1 Piece(s) 10 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.52Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 41.25

1 Piece(s) 10 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.52White Products (Zinc Plated)(The End-W)-10~60

SGD 18.12

1 Piece(s) 10 Day(s) or more Poly Pipe27.23/4Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 17.50

1 Piece(s) 10 Day(s) or more Poly Pipe27.23/4White Products (Zinc Plated)(The End-W)-10~60

SGD 116.59

1 Piece(s) 10 Day(s) or more Poly Pipe89.13Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 102.77

1 Piece(s) 10 Day(s) or more Poly Pipe89.13White Products (Zinc Plated)(The End-W)-10~60

SGD 32.84

1 Piece(s) 10 Day(s) or more Poly Pipe48.61 1/2Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 31.44

1 Piece(s) 10 Day(s) or more Poly Pipe48.61 1/2White Products (Zinc Plated)(The End-W)-10~60

SGD 26.52

1 Piece(s) 10 Day(s) or more Poly Pipe42.71 1/4Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 24.54

1 Piece(s) 10 Day(s) or more Poly Pipe42.71 1/4White Products (Zinc Plated)(The End-W)-10~60

SGD 89.73

1 Piece(s) 10 Day(s) or more Poly Pipe76.32 1/2Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 79.39

1 Piece(s) 10 Day(s) or more Poly Pipe76.32 1/2White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Male Adapter Connection Thread Type R
Maximum Operating Pressure(MPa) 0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)