(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LA Coupling, HI-LA Multi Type, Elbow L

LA Coupling, HI-LA Multi Type, Elbow L

The HI-LA multi type is a modified version of the HI-LA type that requires replacement of parts, designed to accommodate three types of pipes (steel pipe, PVC pipe and polyethylene pipe) without a need to replace parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HLA-L-1/2B-N-C
HLA-L-1/2B-N-W
HLA-L-1B-N-C
HLA-L-1B-N-W
HLA-L-2B-N-C
HLA-L-2B-N-W
HLA-L-3/4B-N-C
HLA-L-3/4B-N-W
HLA-L-3B-N-C
HLA-L-3B-N-W
HLA-L-11/2B-N-C
HLA-L-11/2B-N-W
HLA-L-11/4B-N-C
HLA-L-11/4B-N-W
HLA-L-21/2B-N-C
HLA-L-21/2B-N-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Surface Treatment Operating Temperature Range
(°C)

SGD 24.69

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 21.76

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.7White Products (Zinc Plated)(The End-W)-10~60

SGD 39.18

1 Piece(s) 10 Day(s) or more 251Steel pipe / Poly Pipe34Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 33.45

1 Piece(s) 10 Day(s) or more 251Steel pipe / Poly Pipe34White Products (Zinc Plated)(The End-W)-10~60

SGD 85.44

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.5Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 75.66

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.5White Products (Zinc Plated)(The End-W)-10~60

SGD 30.36

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe / Poly Pipe27.2Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 25.13

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe / Poly Pipe27.2White Products (Zinc Plated)(The End-W)-10~60

SGD 226.02

1 Piece(s) 10 Day(s) or more 803Steel pipe / PVC Pipe89.10Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 188.23

1 Piece(s) 10 Day(s) or more 803Steel pipe / PVC Pipe89.10White Products (Zinc Plated)(The End-W)-10~60

SGD 60.78

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 53.74

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6White Products (Zinc Plated)(The End-W)-10~60

SGD 48.11

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 41.96

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.7White Products (Zinc Plated)(The End-W)-10~60

SGD 174.29

1 Piece(s) 10 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.30Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 147.68

1 Piece(s) 10 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.30White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Max. Operating Pressure(MPa) 1
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)