(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LA Coupling, HI-LA Multi Type, Tees with 3-Way Nut, NT

LA Coupling, HI-LA Multi Type, Tees with 3-Way Nut, NT

The HI-LA multi type is a modified version of the HI-LA type that requires replacement of parts; it has been modified in that it is designed to accommodate three types of pipes (steel pipe, PVC pipe and polyethylene pipe) with no need to replace parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HLA-NT-1/2B-N-C
HLA-NT-1/2B-N-W
HLA-NT-1B-N-C
HLA-NT-1B-N-W
HLA-NT-2B-N-C
HLA-NT-2B-N-W
HLA-NT-3/4B-N-C
HLA-NT-3/4B-N-W
HLA-NT-11/2B-N-C
HLA-NT-11/2B-N-W
HLA-NT-11/4B-N-C
HLA-NT-11/4B-N-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Surface Treatment Operating Temperature Range
(°C)

SGD 35.89

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 33.66

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.7White Products (Zinc Plated)(The End-W)-10~60

SGD 56.08

1 Piece(s) 10 Day(s) or more 251Steel pipe / Poly Pipe34Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 52.52

1 Piece(s) 10 Day(s) or more 251Steel pipe / Poly Pipe34White Products (Zinc Plated)(The End-W)-10~60

SGD 112.31

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.5Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 100.63

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.5White Products (Zinc Plated)(The End-W)-10~60

SGD 41.79

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe / Poly Pipe27.2Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 39.38

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe / Poly Pipe27.2White Products (Zinc Plated)(The End-W)-10~60

SGD 80.96

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 73.99

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6White Products (Zinc Plated)(The End-W)-10~60

SGD 68.69

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 63.64

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.7White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Max. Operating Pressure(MPa) 1
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)