(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LA Coupling, HI-LA Multi Type, Tees Branch with Screw, T

LA Coupling, HI-LA Multi Type, Tees Branch with Screw, T

The HI-LA multi type is a modified version of the HI-LA type that requires replacement of parts, designed to accommodate three types of pipes (steel pipe, PVC pipe and polyethylene pipe) without requiring replacement of parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HLA-T-1/2B-N-C
HLA-T-1/2B-N-W
HLA-T-1B-N-C
HLA-T-1B-N-W
HLA-T-2B-N-C
HLA-T-2B-N-W
HLA-T-3/4B-N-C
HLA-T-3/4B-N-W
HLA-T-3B-N-C
HLA-T-3B-N-W
HLA-T-11/2B-N-C
HLA-T-11/2B-N-W
HLA-T-11/4B-N-C
HLA-T-11/4B-N-W
HLA-T-21/2B-N-C
HLA-T-21/2B-N-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Nominal of Thread Surface Treatment Operating Temperature Range
(°C)

SGD 23.16

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.71/2B(15A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 16.21

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.71/2B(15A)White Products (Zinc Plated)(The End-W)-10~60

SGD 38.10

1 Piece(s) 10 Day(s) or more 251Steel pipe / Poly Pipe341B(25A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 28.25

1 Piece(s) 10 Day(s) or more 251Steel pipe / Poly Pipe341B(25A)White Products (Zinc Plated)(The End-W)-10~60

SGD 76.80

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.52B(50A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 56.89

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.52B(50A)White Products (Zinc Plated)(The End-W)-10~60

SGD 29.12

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe / Poly Pipe27.23/4B(20A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 20.74

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe / Poly Pipe27.23/4B(20A)White Products (Zinc Plated)(The End-W)-10~60

SGD 206.09

1 Piece(s) 10 Day(s) or more 803Steel pipe / PVC Pipe89.103B(80A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 183.23

1 Piece(s) 10 Day(s) or more 803Steel pipe / PVC Pipe89.103B(80A)White Products (Zinc Plated)(The End-W)-10~60

SGD 61.47

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.61 1/2B(40A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 45.90

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.61 1/2B(40A)White Products (Zinc Plated)(The End-W)-10~60

SGD 48.22

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.71 1/4B(32A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 35.84

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.71 1/4B(32A)White Products (Zinc Plated)(The End-W)-10~60

SGD 169.37

1 Piece(s) 10 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.302 1/2B(65A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 141.98

1 Piece(s) 10 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.302 1/2B(65A)White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Connection Thread Type Rc
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)