(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

LA Coupling, LA Type, Reducing Female Adapter, RAQ

LA Coupling, LA Type, Reducing Female Adapter, RAQ

The LA coupling series consists of fittings that crimp rubber gaskets onto pipes for sealing liquids.

[Features]
• Used not only for joining steep pipes to other steel pipes, but also for steel to PVC, steel to polyethylene, and PVC to polyethylene pipes, all of which can be done easily and without having to switch parts.
• A pipe fitting that can be directly joined to unthreaded pipes.
• Can be used safely and reliably while also verifying that components are mounted.
• For quickly updating outdated plumbing and switching piping from steel to PVC and polyethylene pipes
etc.
• Features structural flexibility.
• Compared to threaded type tube fittings, it absorbs more vibration and stretching, and can also work with misaligned piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LA-RAQ-1/2X3/8B-N-C
LA-RAQ-1/2X3/8B-N-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Operating Temperature Range
(°C)

SGD 10.92

1 Piece(s) 10 Day(s) or more Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 9.95

1 Piece(s) 10 Day(s) or more White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Nominal A 1 10
Nominal B 1 3/8 Material of Applicable Pipe Steel pipe / PVC Pipe Applicable Pipe O.D. 1(mm) 17.3
Connection Thread Type Rc Nominal of Thread 1/2B(15A) Max. Operating Pressure(MPa) 1
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)