(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LA Coupling, LA Type, Reducing Male Adapter, RAP

LA Coupling, LA Type, Reducing Male Adapter, RAP

The LA coupling series consists of fittings with rubber packing that is press-fitted into the pipe to form a seal.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LA-RAP-1/2X3/8B-N-C
LA-RAP-1/2X3/8B-N-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Operating Temperature Range
(°C)

SGD 8.90

1 Piece(s) 10 Day(s) or more Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 8.02

1 Piece(s) 10 Day(s) or more White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Nominal A 1 10
Nominal B 1 3/8 Material of Applicable Pipe Steel pipe / PVC Pipe Applicable Pipe O.D. 1(mm) 17.3
Connection Thread Type R Nominal of Thread 1/2B(15A) Max. Operating Pressure(MPa) 1
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)