(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LA Coupling, LA Type, Tees Branch with Screw, T

LA Coupling, LA Type, Tees Branch with Screw, T

The LA coupling series consists of fittings with rubber packing that is press-fitted into the pipe to form a seal.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LA-T-1/2B-N-C
LA-T-1/2B-N-W
LA-T-1B-N-C
LA-T-1B-N-W
LA-T-2B-N-C
LA-T-2B-N-W
LA-T-3/4B-N-C
LA-T-3/4B-N-W
LA-T-3B-N-C
LA-T-3B-N-W
LA-T-11/2B-N-C
LA-T-11/2B-N-W
LA-T-11/4B-N-C
LA-T-11/4B-N-W
LA-T-21/2B-N-C
LA-T-21/2B-N-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Nominal of Thread Surface Treatment Operating Temperature Range
(°C)

SGD 16.23

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.71/2B(15A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 13.69

1 Piece(s) 10 Day(s) or more 151/2Steel pipe / PVC Pipe21.71/2B(15A)White Products (Zinc Plated)(The End-W)-10~60

SGD 30.10

1 Piece(s) 10 Day(s) or more 251Steel pipe341B(25A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 21.78

1 Piece(s) 10 Day(s) or more 251Steel pipe341B(25A)White Products (Zinc Plated)(The End-W)-10~60

SGD 62.28

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.52B(50A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 45.34

1 Piece(s) 10 Day(s) or more 502Steel pipe / PVC Pipe60.52B(50A)White Products (Zinc Plated)(The End-W)-10~60

SGD 21.29

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe27.23/4B(20A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 17.37

1 Piece(s) 10 Day(s) or more 203/4Steel pipe / PVC Pipe27.23/4B(20A)White Products (Zinc Plated)(The End-W)-10~60

SGD 150.70

1 Piece(s) 10 Day(s) or more 803Steel pipe / PVC Pipe89.103B(80A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 121.97

1 Piece(s) 10 Day(s) or more 803Steel pipe / PVC Pipe89.103B(80A)White Products (Zinc Plated)(The End-W)-10~60

SGD 48.41

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.61 1/2B(40A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 36.82

1 Piece(s) 10 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.61 1/2B(40A)White Products (Zinc Plated)(The End-W)-10~60

SGD 37.63

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.71 1/4B(32A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 28.40

1 Piece(s) 10 Day(s) or more 321 1/4Steel pipe42.71 1/4B(32A)White Products (Zinc Plated)(The End-W)-10~60

SGD 117.26

1 Piece(s) 10 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.302 1/2B(65A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

SGD 94.91

1 Piece(s) 10 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.302 1/2B(65A)White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Connection Thread Type Rc
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)