(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Steel Pipe Fitting, Screw-in Type Pipe Fitting, Nipple

Steel Pipe Fitting, Screw-in Type Pipe Fitting, Nipple

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NI-1/2B-B
NI-1/2B-C
NI-1/2B-W
NI-1/4B-B
NI-1/4B-W
NI-1/8B-B
NI-1/8B-W
NI-1B-B
NI-1B-C
NI-1B-W
NI-2B-B
NI-2B-C
NI-2B-W
NI-3/4B-B
NI-3/4B-C
NI-3/4B-W
NI-3/8B-B
NI-3/8B-W
NI-3B-B
NI-3B-C
NI-3B-W
NI-4B-B
NI-4B-C
NI-4B-W
NI-5B-B
NI-5B-C
NI-5B-W
NI-6B-B
NI-6B-C
NI-6B-W
NI-11/2B-B
NI-11/2B-C
NI-11/2B-W
NI-11/4B-B
NI-11/4B-C
NI-11/4B-W
NI-21/2B-B
NI-21/2B-C
NI-21/2B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Applicable Fluid Surface Treatment

SGD 1.79

1 Piece(s) 5 Day(s) or more 1/2B(15A)Water / Air / Steam / OilNo

SGD 4.28

1 Piece(s) 6 Day(s) or more 1/2B(15A)Water[Resin Coating] Epoxy Resin Coating

SGD 1.58

1 Piece(s) 5 Day(s) or more 1/2B(15A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 2.10

1 Piece(s) 6 Day(s) or more 1/4B(8A)Water / Air / Steam / OilNo

SGD 1.84

1 Piece(s) 4 Day(s) or more 1/4B(8A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 2.10

1 Piece(s) 6 Day(s) or more 1/8B(6A)Water / Air / Steam / OilNo

SGD 1.84

1 Piece(s) 6 Day(s) or more 1/8B(6A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 3.05

1 Piece(s) 5 Day(s) or more 1B(25A)Water / Air / Steam / OilNo

SGD 5.61

1 Piece(s) 6 Day(s) or more 1B(25A)Water[Resin Coating] Epoxy Resin Coating

SGD 2.60

1 Piece(s) 4 Day(s) or more 1B(25A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 6.98

1 Piece(s) 6 Day(s) or more 2B(50A)Water / Air / Steam / OilNo

SGD 13.32

1 Piece(s) 6 Day(s) or more 2B(50A)Water[Resin Coating] Epoxy Resin Coating

SGD 7.29

1 Piece(s) 5 Day(s) or more 2B(50A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 2.02

1 Piece(s) 5 Day(s) or more 3/4B(20A)Water / Air / Steam / OilNo

SGD 4.47

1 Piece(s) 6 Day(s) or more 3/4B(20A)Water[Resin Coating] Epoxy Resin Coating

SGD 1.72

1 Piece(s) 4 Day(s) or more 3/4B(20A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 2.10

1 Piece(s) 5 Day(s) or more 3/8B(10A)Water / Air / Steam / OilNo

SGD 1.84

1 Piece(s) 4 Day(s) or more 3/8B(10A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 21.90

1 Piece(s) 6 Day(s) or more 3B(80A)Water / Air / Steam / OilNo

SGD 41.27

1 Piece(s) 6 Day(s) or more 3B(80A)Water[Resin Coating] Epoxy Resin Coating

SGD 23.28

1 Piece(s) 6 Day(s) or more 3B(80A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 37.31

1 Piece(s) 6 Day(s) or more 4B(100A)Water / Air / Steam / OilNo

SGD 69.56

1 Piece(s) 6 Day(s) or more 4B(100A)Water[Resin Coating] Epoxy Resin Coating

SGD 34.22

1 Piece(s) 6 Day(s) or more 4B(100A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 88.74

1 Piece(s) 10 Day(s) or more 5B(125A)Water / Air / Steam / OilNo

SGD 146.83

1 Piece(s) 10 Day(s) or more 5B(125A)Water[Resin Coating] Epoxy Resin Coating

SGD 73.95

1 Piece(s) 6 Day(s) or more 5B(125A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 137.51

1 Piece(s) 10 Day(s) or more 6B(150A)Water / Air / Steam / OilNo

SGD 222.39

1 Piece(s) 10 Day(s) or more 6B(150A)Water[Resin Coating] Epoxy Resin Coating

SGD 114.60

1 Piece(s) 6 Day(s) or more 6B(150A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 5.25

1 Piece(s) 5 Day(s) or more 1 1/2B(40A)Water / Air / Steam / OilNo

SGD 9.23

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)Water[Resin Coating] Epoxy Resin Coating

SGD 5.08

1 Piece(s) 5 Day(s) or more 1 1/2B(40A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 3.99

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)Water / Air / Steam / OilNo

SGD 7.77

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)Water[Resin Coating] Epoxy Resin Coating

SGD 3.91

1 Piece(s) 5 Day(s) or more 1 1/4B(32A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

SGD 14.03

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)Water / Air / Steam / OilNo

SGD 26.40

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)Water[Resin Coating] Epoxy Resin Coating

SGD 14.62

1 Piece(s) 5 Day(s) or more 2 1/2B(65A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Connecting Shape Nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material Black heart malleable cast iron (FCMB27-05)
Connection Thread Type M1 R Type Fitting Max. Operating Pressure(MPa) 2.5
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)