(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Steel Pipe Fittings, Screw-In, Pipe Fitting, Cap

Steel Pipe Fittings, Screw-In, Pipe Fitting, Cap

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BCA-3B-B
BCA-3B-C
BCA-3B-W
BCA-4B-B
BCA-4B-C
BCA-4B-W
BCA-5B-B
BCA-5B-C
BCA-5B-W
BCA-6B-B
BCA-6B-C
BCA-6B-W
BCA-21/2B-B
BCA-21/2B-C
BCA-21/2B-W
CA-1/2B-B
CA-1/2B-C
CA-1/2B-W
CA-1B-B
CA-1B-C
CA-1B-W
CA-2B-B
CA-2B-C
CA-2B-W
CA-3/4B-B
CA-3/4B-C
CA-3/4B-W
CA-3/8B-B
CA-3/8B-W
CA-11/2B-B
CA-11/2B-C
CA-11/2B-W
CA-11/4B-B
CA-11/4B-C
CA-11/4B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Applicable Fluid Surface Treatment Band

SGD 21.07

1 Piece(s) 10 Day(s) or more 3B(80A)Water / Air / Steam / OilNoPresence

SGD 52.49

1 Piece(s) 10 Day(s) or more 3B(80A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 29.14

1 Piece(s) 10 Day(s) or more 3B(80A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 45.63

1 Piece(s) 10 Day(s) or more 4B(100A)Water / Air / Steam / OilNoPresence

SGD 104.78

1 Piece(s) 10 Day(s) or more 4B(100A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 64.30

1 Piece(s) 10 Day(s) or more 4B(100A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 91.88

1 Piece(s) 10 Day(s) or more 5B(125A)Water / Air / Steam / OilNoPresence

SGD 191.52

1 Piece(s) 10 Day(s) or more 5B(125A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 76.57

1 Piece(s) 10 Day(s) or more 5B(125A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 127.93

1 Piece(s) 10 Day(s) or more 6B(150A)Water / Air / Steam / OilNoPresence

SGD 244.85

1 Piece(s) 10 Day(s) or more 6B(150A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 106.59

1 Piece(s) 10 Day(s) or more 6B(150A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 15.05

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)Water / Air / Steam / OilNoPresence

SGD 41.27

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)Water[Resin Coating] Epoxy Resin CoatingPresence

SGD 21.78

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

SGD 3.34

1 Piece(s) 6 Day(s) or more 1/2B(15A)Water / Air / Steam / OilNoNo

SGD 8.38

1 Piece(s) 6 Day(s) or more 1/2B(15A)Water[Resin Coating] Epoxy Resin CoatingNo

SGD 3.19

1 Piece(s) 6 Day(s) or more 1/2B(15A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingNo

SGD 4.31

1 Piece(s) 6 Day(s) or more 1B(25A)Water / Air / Steam / OilNoNo

SGD 12.32

1 Piece(s) 6 Day(s) or more 1B(25A)Water[Resin Coating] Epoxy Resin CoatingNo

SGD 4.65

1 Piece(s) 5 Day(s) or more 1B(25A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingNo

SGD 8.88

1 Piece(s) 6 Day(s) or more 2B(50A)Water / Air / Steam / OilNoNo

SGD 28.37

1 Piece(s) 6 Day(s) or more 2B(50A)Water[Resin Coating] Epoxy Resin CoatingNo

SGD 10.22

1 Piece(s) 6 Day(s) or more 2B(50A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingNo

SGD 3.47

1 Piece(s) 6 Day(s) or more 3/4B(20A)Water / Air / Steam / OilNoNo

SGD 9.75

1 Piece(s) 6 Day(s) or more 3/4B(20A)Water[Resin Coating] Epoxy Resin CoatingNo

SGD 3.78

1 Piece(s) 6 Day(s) or more 3/4B(20A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingNo

SGD 3.27

1 Piece(s) 6 Day(s) or more 3/8B(10A)Water / Air / Steam / OilNoNo

SGD 3.49

1 Piece(s) 5 Day(s) or more 3/8B(10A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingNo

SGD 6.60

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)Water / Air / Steam / OilNoNo

SGD 20.69

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)Water[Resin Coating] Epoxy Resin CoatingNo

SGD 7.73

1 Piece(s) 5 Day(s) or more 1 1/2B(40A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingNo

SGD 5.71

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)Water / Air / Steam / OilNoNo

SGD 16.50

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)Water[Resin Coating] Epoxy Resin CoatingNo

SGD 6.68

1 Piece(s) 4 Day(s) or more 1 1/4B(32A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingNo

Loading...

  1. 1

Basic Information

Connecting Shape Cap Connection Type Pitch (Terminal) Material Black heart malleable cast iron (FCMB27-05)
Connection Thread Type M1 Rc Type Fitting Max. Operating Pressure(MPa) 2.5
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)