(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pipe-End Anticorrosion Fitting, RCF-MK Type, for Fixture Connection, Dissimilar Metal Contact Preventing Type, Female Adapter Elbow

Pipe-End Anticorrosion Fitting, RCF-MK Type, for Fixture Connection, Dissimilar Metal Contact Preventing Type, Female Adapter Elbow

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-MK-ZQLM-2B
RCF-MK-ZQLM-11/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 109.18

1 Piece(s) 13 Day(s) or more 2B(50A)

SGD 79.61

1 Piece(s) 13 Day(s) or more 1 1/2B(40A)

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40) Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Nylon Resin Coating Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)