(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Part, Union

Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Part, Union

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-K-U-1/2B
RCF-K-U-1B
RCF-K-U-2B
RCF-K-U-3/4B
RCF-K-U-11/2B
RCF-K-U-11/4B
RCF-K-U-21/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 12.47

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 19.44

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 35.60

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 15.79

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 32.70

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 25.20

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 95.18

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Union Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)